Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

N/A Cap

Style

N/A Grooved Drain

Nominal Size

N/A 1 1/2 in

FNPT Size

N/A 1 in

Material

N/A Ductile Iron conforming to ASTM A-536

Coatings

N/A Rust inhibiting paint Color: ORANGE

Max Working Pressure

N/A 300 psi

Product Number

N/A 0890119506

UPC Code

N/A 69029196086

Weight

N/A 0.76 lb