Industry Standards/Certifications |
N/A No agency approvals for this product. |
Type |
N/A Flange Adapter |
Style |
N/A Grooved |
Nominal Size |
N/A 2 1/2 in |
Housing Material |
N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Product Number |
N/A 0890088990 |
UPC Code |
N/A 69029196060 |
Weight |
N/A 9.9 lb |