ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Industry Standards/Certifications

UL/ULC Listed, LPCB, VdS and FM Approved.

Type

Elbow

Style

Grooved

Nominal Size

12 in

Body Material

Carbon Steel, Standard Wall, conforming to ASTM A-53, Grade B

Coatings

Rust inhibiting paint – Color: ORANGE

Max. Rated Pressure

300 psi

Product Number

0890037559

UPC Code

69029197121

Weight

29.3 lb