ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The RC-2 Reducing Coupling makes it possible to directly connect two different pipe sizes, eliminating the need for two couplings and a reducing fitting. The specially designed reducing coupling gasket with a center rib assures proper positioning of the gasket and prevents the smaller pipe from telescoping into the larger during assembly. Working pressure ratings shown are for reference only and are based on schedule 40 pipe. For the latest UL/ULC listed, LPCB, VdS and FM Approved pressure ratings versus pipe schedule, see www.asc-es.com or contact your local ASC Engineered Solutions™ Representative. Fig. RC-2 Coupling complete with Grade “E” EPDM Gasket.
Unit of Measure

Specifications

Industry Standards/Certifications

NSF/ANSI 61

Type

Reducing Coupling

Style

Grooved

Nominal Size

4 x 2 1/2 in

Housing Material

Ductile Iron conforming to ASTM A-536, Grade 65-45-12

Coatings

Rust inhibiting paint Color: ORANGE

Gasket Material

EPDM

Gasket Type

Properties as designated in accordance with ASTM D-2000.

Bolt Material

SAE J429, Grade 5, Zinc Electroplated, ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip

Heavy Hex Nut

ASTM A563, Grade A, Zinc Electroplated, ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip

Coupling Bolts Size

5/8 x 3 1/2 in

Coupling Bolts Qty.

2

Lubrication

Standard Gruvlok, Gruvlok Xtreme™

Application

Recommended for water service, diluted acids, alkalies solutions, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS.

Min. Service Temperature Range

-40 ºF

Max. Service Temperature Range

230 ºF

Max. Working Pressure

300 psi

Max. End Load

4771 lb

Range of Pipe End Separation

0-3/32 in

Deflection from CL Per Coupling

1° 12'

Deflection from CL of Pipe

0.25 in/ft

Min Specified Torque

100 lb·ft

Max Specified Torque

130 lb·ft

Product Number

0800130080

UPC Code

69029138844

Weight

6.98 lb