Batch CAD Cart (0)
  • Cart is empty
The C-3 Coupling is a flexible light weight style which is ideal for fire protection services and other services where low pressure and ambient temperature conditions are expected. For the latest UL/ULC listed, LPCB, VdS and FM Approved pressure ratings versus pipe schedule, see www.asc-es.com or contact your local ASC Engineered Solutions™ Representative.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61

Type

N/A Lightweight Flexible Coupling

Style

N/A Grooved

Nominal Size

N/A 2 in

Housing Material

N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12

Coatings

N/A Hot Dipped Zinc Galvanized

Gasket Material

N/A EPDM

Gasket Type

N/A Standard C Style

Bolt Material

N/A SAE J429, Grade 5, Zinc Electroplated, ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip

Heavy Hex Nut

N/A ASTM A563, Grade A, Zinc Electroplated, ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip

Coupling Bolts Size

N/A 3/8 x 2 1/4 in

Coupling Bolts Qty.

N/A 2

Lubrication

N/A Standard Gruvlok, Gruvlok Xtreme™

Application

N/A Recommended for wet and dry (oil free air) fire protection sprinkler systems. For freezing conditions, Gruvlok Xtreme™ Lubricant is required.

Min. Service Temperature Range

N/A -40 ºF

Max. Service Temperature Range

N/A 150 ºF

Max. Working Pressure

N/A 300 psi

Max. End Load

N/A 1329 lb

Range of Pipe End Separation

N/A 0-1/32 in

Deflection from CL Per Coupling

N/A 0° 45'

Deflection from CL of Pipe

N/A 0.16 in/ft

Min. Specified Torque

N/A 30 lb·ft

Max. Specified Torque

N/A 45 lb·ft

Product Number

N/A 0890015621

UPC Code

N/A 69029194585

Weight

N/A 1.45 lb