ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The SPF® F-3 Flange allows direct connection of Class 125 or Class 150 flanged components to a grooved piping system. The two interlocking halves of the SPF Flange are hinged for ease of handling, and are drawn together by a latch bolt which eases assembly on the pipe. Precision machined bolt holes, key and mating surfaces assure concentricity and flatness to provide exact fit-up with flanged, lug, and wafer styles of pipe system equipment. A specially designed gasket provides a leak-tight seal on both the pipe and the mating flange face.

All SPF F-3 Flanges have designed-in anti-rotation tines which bite into and grip the sides of the pipe grooves to provide a secure, rigid connection.

The SPF F-3 Flange requires the use of a steel adapter insert when used against rubber faced surfaces, wafer/lug design valves and serrated or irregular sealing surfaces. (See Installation and Assembly Instructions Section or contact your ASC Engineered Solutions™ Representative for details.)
Unit of Measure

Specifications

Industry Standards/Certifications

NSF-61 and Low Lead Approved, cULus Listed, FM Approved

Type

Flange

Style

Grooved

Nominal Size

3 in

Housing Material

Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

Rust inhibiting paint – Color: ORANGE

Gasket Material

Grade “E” EPDM

Operating Temperature [Min]

-40 ºF

Operating Temperature [Max]

230 ºF

Max. Working Pressure

300 psi

Max. End Load

2886 lb

Product Number

0800170045

UPC Code

69029161057

Weight

6 lb