ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The MT-30 mechanical tee serves the same function as the MT-1 and MT-8, but uses a steel electro-plated u-bolt to save space and for easier installation in tight places.The MT-30 is ideal for direct connections with sprinkler heads and drop nipples. The MT-90 is the BSPT equivalent.

For the latest UL/ULC listed, LPCB, VdS and FM Approved pressure ratings versus pipe schedule, see www.asc-es.com or contact your local ASC Engineered Solutions™ Representative.
Unit of Measure

Specifications

Type

N/A Branch Outlets

Style

N/A Threaded

Nominal Size

N/A 2 1/2 x 3/4 in

Housing Material

N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12

Coatings

N/A Zinc Electroplated

Gasket Material

N/A Grade “E” EPDM

U-Bolt Material

N/A Carbon steel SAE J429 Gr. 2, zinc plated

Heavy Hex Nuts Material

N/A Carbon Steel conforming to ASTM A-563 Gr. A or B of SAE J995 Gr. 2

Industry Standards/Certifications

N/A cULus Listed, FM Approved

Min. Service Temperature Range

N/A -40 ºF

Max. Service Temperature Range

N/A 230 ºF

Max. Working Pressure

N/A 300 psi

Product Number

N/A 0890123250

UPC Code

N/A 69029195380

Weight

N/A 0.9 lb