ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Mechanical branch connections are used for reducing branch outlets in mechanical systems without welding. The MT-1 & MT-1A are bolted saddle type fittings with NPT female threaded outlets. Design assures superior sealing, full pipe support, excellent stability and easy installation.
Unit of Measure

Specifications

Industry Standards/Certifications

UL/ULC Listed, LPCB, VdS and FM Approved

Type

Threaded Outlet Coupling

Style

FNPT Outlet

Nominal Size

1 1/2 x 1 in

Housing Material

Ductile Iron conforming to ASTM A-536, Grade 65-45-12

Coatings

Rust inhibiting paint Color: ORANGE

Gasket Material

EPDM

Gasket Type

Properties as designated in accordance with ASTM D 2000

Bolt Material

SAE J429, Grade 5, Zinc Electroplated, ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip

Coupling Bolts Size

3/8 x 1 3/8 in

Heavy Hex Nut

ASTM A563, Grade A, Zinc Electroplated, ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip

Lubrication

Standard Gruvlok, Gruvlok Xtreme™

Application

Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS.

Min. Service Temperature Range

-40 ºF

Max. Service Temperature Range

230 ºF

Max. Working Pressure

500 psi

Product Number

0890071814

UPC Code

65280807774

Weight

1.30 lb