ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Sock-It® Piping Method provides a quick, secure and reliable method of joining plainend steel pipe. Several Sock-It configurations are available: tees with NPT outlets, reducing run tees with NPT outlets, straight couplings, 90 elbows, straight tees and reducing elbows. Pressure energized elastomeric gaskets provide the Sock-It with a leak tight seal. Specially designed lock bolts secure the pipe in the Sock-It Fitting, providing a fast, dependable way of joining small diameter plain-end pipe. Working pressure ratings shown are for reference only and are based on schedule 40 pipe. For the latest UL/ULC Listed and FM approved pressure ratings versus pipe schedule see www.asc-es.com or contact your local ASC-ES Sales Representative.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61

Type

N/A Coupling Sock-It

Style

N/A Grooved

Nominal Size

N/A 2 in

Housing Material

N/A Cast iron ASTM A 126 CLASS A

Coatings

N/A Plain

Gasket Material

N/A EPDM

Gasket Type

N/A Properties in accordance with ASTM D 2000

Bolt Material

N/A Case hardened carbon steel, dichromate finish.

Lubrication

N/A GRUVLOK Lubricant

Min. Service Temperature Range

N/A -30 ºF

Max. Service Temperature Range

N/A 230 ºF

Max. Working Pressure

N/A 175 psi

Product Number

N/A 0390046142

UPC Code

N/A 69029110981

Weight

N/A 3.76 lb