ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Sock-It® Piping Method provides a quick, secure and reliable method of joining plain- end steel pipe. Several Sock-It configurations are available: tees with NPT outlets, reducing run tees with NPT outlets, straight couplings, 90 elbows, straight tees and reducing elbows. Pressure energized elastomeric gaskets provide the Sock-It with a leak tight seal. Specially designed lock bolts secure the pipe in the Sock-It Fitting, providing a fast, dependable way of joining small diameter plain-end pipe.
Unit of Measure

Specifications

Type

Elbow

Style

Sock-It

Nominal Size

1 x 3/4 in

Housing Material

Cast iron ASTM A 126 CLASS A

Bolts Material

Case hardened carbon steel, dichromate finish

Gaskets Material

EPDM, as specified in accordance with ASTM D 2000

Industry Standards/Certifications

cULus Listed. FM Approved.

Max. Working Pressure (UL/ULC Listed)

300 psi

Max. Working Pressure (FM Approved)

300 psi

Anvil Product Number

0390043610

UPC Code

69029110945

Weight

1.6 lb