Type |
N/A Elbow |
Style |
N/A Sock-It |
Nominal Size |
N/A 1 x 1 in |
Housing Material |
N/A Cast iron ASTM A 126 CLASS A |
Bolts Material |
N/A Case hardened carbon steel, dichromate finish |
Gaskets Material |
N/A EPDM, as specified in accordance with ASTM D 2000 |
Industry Standards/Certifications |
N/A cULus Listed. FM Approved. |
Max. Working Pressure (UL/ULC Listed) |
N/A 300 psi |
Max. Working Pressure (FM Approved) |
N/A 300 psi |
Anvil Product Number |
N/A 0390043628 |
UPC Code |
N/A 69029110946 |
Weight |
N/A 1.5 lb |