ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Sock-It® Piping Method provides a quick, secure and reliable method of joining plain- end steel pipe. Several Sock-It configurations are available: tees with NPT outlets, reducing run tees with NPT outlets, straight couplings, 90 elbows, straight tees and reducing elbows. Pressure energized elastomeric gaskets provide the Sock-It with a leak tight seal. Specially designed lock bolts secure the pipe in the Sock-It Fitting, providing a fast, dependable way of joining small diameter plain-end pipe.
Unit of Measure

Specifications

Type

N/A Elbow

Style

N/A Sock-It

Nominal Size

N/A 1 1/2 x 3/4 in

Housing Material

N/A Cast iron ASTM A 126 CLASS A

Bolts Material

N/A Case hardened carbon steel, dichromate finish

Gaskets Material

N/A EPDM, as specified in accordance with ASTM D 2000

Industry Standards/Certifications

N/A cULus Listed. FM Approved.

Max. Working Pressure (UL/ULC Listed)

N/A 300 psi

Max. Working Pressure (FM Approved)

N/A 300 psi

Anvil Product Number

N/A 0390043677

UPC Code

N/A 69029110951

Weight

N/A 2.40 lb