Batch CAD Cart (0)
  • Cart is empty
A seismic clamp designed to connect a piping system to a brace member. The AF730 rigidly braces piping systems subjected to horizontal longitudinal and lateral seismic loads. The AF730 may also be installed to rigidly brace piping systems subjected to vertical seismic loads.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed (ANSI/UL 203a) and FM Approved (FM 1950-13). FM Tested (ANSI/FM 1950-16). Complies with NFPA 13, ASCE 7, IBC, & MSS SP-127 bracing requirements.

Type

N/A Seismic Braces

Style

N/A Longitudinal & Lateral Seismic Clamp

Material

N/A Carbon Steel Clamp and Hardware. Ductile Iron Brace Member Attachment Fitting.

Finish

N/A Plain

Pipe Size

N/A 5"

Features

N/A
  • Torque off set screw and nuts provide a visual indication that the desired installation torque values have been achieved.
  • Eliminates brace member eccentricity by concentrically loading 1" and DN25 brace pipes.

Product Number

N/A 0502005714

UPC Code

N/A 65280804334

Weight

N/A 3.81 lb