Industry Standards/Certifications |
N/A cULus Listed (ANSI/UL 203a) and FM Approved (FM 1950-13). FM Tested (ANSI/FM 1950-16). Complies with NFPA 13, ASCE 7, IBC, & MSS SP-127 bracing requirements. |
Type |
N/A Seismic Braces |
Style |
N/A Longitudinal & Lateral Seismic Clamp |
Material |
N/A Carbon Steel Clamp and Hardware. Ductile Iron Brace Member Attachment Fitting. |
Finish |
N/A Plain |
Pipe Size |
N/A 1 1/4" (DN32) |
Features |
N/A
|
Product Number |
N/A 0502005702 |
UPC Code |
N/A 65280804328 |
Weight |
N/A 2.55 lb |