ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Brand

SCI

Type

Union

Style

Socket Weld

Nominal Size

1 in

Class

3000

Material

Stainless Steel 316/316L

Product Number

NA

UPC Code

NA

HPH Code

NA

Weight

1.6 lb