Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Brand

N/A SCI

Type

N/A Elbow

Style

N/A Socket Weld

Nominal Size

N/A 1 1/4 in

Class

N/A 6000

Material

N/A Carbon Steel

Product Number

N/A 4308003256

UPC Code

N/A 09220126802

HPH Code

N/A NA

Weight

N/A 2.40 lb