ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Brand

SCI

Type

Elbow

Style

Socket Weld

Nominal Size

1/8 in

Class

3000

Material

Carbon Steel

Product Number

4308003100

UPC Code

09220126763

HPH Code

NA

Weight

0.20 lb