ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Brand

SCI

Type

Outlet

Style

Socket Weld

Class

3000

Nominal Outlet

3/4 in

Nominal Header

1 1/2 to 36 in

Material

Stainless Steel 304/304L

Product Number

NA

UPC Code

NA

HPH Code

NA

Weight

0.20 lb