ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Brand

N/A SCI

Type

N/A Outlet

Style

N/A Socket Weld

Class

N/A 3000

Nominal Outlet

N/A 1/2 in

Nominal Header

N/A 3/4 to 36 in

Material

N/A Carbon Steel

Product Number

N/A 4348000000

UPC Code

N/A 09220131524

HPH Code

N/A NA

Weight

N/A 0.20 lb