ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Brand

N/A Smith-Cooper International®

Type

N/A Union

Style

N/A Threaded

Nominal Size

N/A 3 in

Class

N/A 3000

Material

N/A Carbon Steel

Product Number

N/A 4308002570

UPC Code

N/A 09220126664

HPH Code

N/A NA

Weight

N/A 11.6 lb