ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

3000# Forged Carbon Steel Threaded 90° Street Elbow ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure

Specifications

Brand

SCI

Type

Street Elbow

Style

Threaded

Nominal Size

1 1/2 in

Material

Forged Carbon Steel

Class

3000

Product Number

4308002314

UPC Code

09220126591

HPH Code

NA

Weight

4.43 lb