3000# Forged Carbon Steel Threaded 90° Reducing Elbow ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).
Brand |
N/A SCI |
Industry Standards/Certifications |
N/A ASTM A105, ASME B16.11, ASME B1.20.1 |
Type |
N/A Reducing Elbow |
Style |
N/A Threaded |
Nominal Size |
N/A 1 x 1/2 in |
Material |
N/A Forged Carbon Steel |
Finish |
N/A Plain |
Class |
N/A 3000 |
Product Number |
N/A 4308001550 |
UPC Code |
N/A 09220126444 |
HPH Code |
N/A NA |
Weight |
N/A 2.93 lb |