ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

2000# Forged Carbon Steel Threaded 90° Reducing Elbow ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure

Specifications

Brand

N/A SCI

Industry Standards/Certifications

N/A ASTM A105, ASME B16.11, ASME B1.20.1

Type

N/A Reducing Elbow

Style

N/A Threaded

Nominal Size

N/A 2 x 1 in

Material

N/A Forged Carbon Steel

Finish

N/A Plain

Class

N/A 2000

Product Number

N/A 4308001466

UPC Code

N/A 09220126439

HPH Code

N/A NA

Weight

N/A 3.37 lb