ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

2000# Forged Carbon Steel Threaded 45° Elbow ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure

Specifications

Brand

N/A SCI

Type

N/A Elbow

Style

N/A Threaded

Nominal Size

N/A 1 1/2 in

Material

N/A Forged Carbon Steel

Class

N/A 2000

Product Number

N/A 4308000462

UPC Code

N/A 09220126254

HPH Code

N/A NA

Weight

N/A 1.81 lb