ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

2000# Forged Carbon Steel Threaded 90° Elbow ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure

Specifications

Brand

SCI

Type

Elbow

Style

Threaded

Nominal Size

3/8 in

Material

Forged Carbon Steel

Class

2000

Product Number

4308000304

UPC Code

09220126214

HPH Code

NA

Weight

0.29 lb