Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Tee

Connection Type

N/A Socket Weld

Nominal Size

N/A 3/4 in

Material

N/A Forged Carbon Steel

Coatings

N/A Plain

Class

N/A 6000

Product Number

N/A 52T6006

UPC Code

N/A 09220127115

HPH Code

N/A NA

Weight

N/A 2.00 lb