ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Pipe Cap

Style

N/A Socket Weld

Nominal Size

N/A 1 in

Class

N/A 6000

Material

N/A Carbon Steel

Product Number

N/A 4308002956

UPC Code

N/A 09220126737

HPH Code

N/A NA

Weight

N/A 0.7 lb