ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Type

Pipe Cap

Style

Socket Weld

Nominal Size

1 1/2 in

Class

6000

Material

Carbon Steel

Product Number

4308002960

UPC Code

09220126739

HPH Code

NA

Weight

2.00 lb