ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Type

Pipe Cap

Style

Socket Weld

Nominal Size

1 1/4 in

Class

3000

Material

Carbon Steel

Product Number

4308002910

UPC Code

09220126727

HPH Code

NA

Weight

0.9 lb