ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Type

Tee

Connection Type

Threaded

Nominal Size

2 in

Material

Forged Carbon Steel

Coatings

Plain

Class

2000

Product Number

42T2020

UPC Code

09220126616

HPH Code

NA

Weight

4.7 lb