ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Reducing Tee

Connection Type

N/A Threaded

Nominal Size

N/A 1 x 3/4 in

Material

N/A Forged Carbon Steel

Coatings

N/A Plain

Class

N/A 6000

Product Number

N/A 42T3006

UPC Code

N/A 09220126575

HPH Code

N/A NA

Weight

N/A 4.7 lb