COMPANY HEADER
By Keyword
By Item #
By Size
|
All Categories
Fig. 42RT3 – Reducing Tee
All Categories
>
BIM/CAD Content Library
>
Pipe Joining Systems
>
High Pressure Fittings
>
SCI Forged Steel
>
Fig. 42RT3 – Reducing Tee
> 1 1/4x3/4-42RT3
All Categories
All Categories
BIM/CAD Content Library
BIM/CAD Content Library
Pipe Joining Systems
Pipe Joining Systems
High Pressure Fittings
High Pressure Fittings
SCI Forged Steel
SCI Forged Steel
Fig. 42RT3 – Reducing Tee
Fig. 42RT3 – Reducing Tee
1 1/4x3/4-42RT3
42RT3 - 1 1/4x3/4 3000 TH RTEE FORGED
1 1/4x3/4-42RT3
42RT3 - 1 1/4x3/4 3000 TH RTEE FORGED
SCI
Request Information
Add to CAD Cart
Email This Page
Download PDF
Download PDF
Printable Page
VIEW CAD DRAWING
3D
2D Front View
2D Right Side View
2D Sales Drawing
/Asset/42RT3---Tee.JPG
/Asset/42RT3---Tee.JPG
Close Window
Unit of Measure
Imperial
Specifications
Type
N/A
Reducing Tee
Connection Type
N/A
Threaded
Nominal Size
N/A
1 1/4 x 3/4 in
Material
N/A
Forged Carbon Steel
Coatings
N/A
Plain
Class
N/A
3000
Product Number
N/A
42RT3012006
UPC Code
N/A
09220126520
HPH Code
N/A
NA
Weight
N/A
3.6 lb
Required Fields
*
Email
*
First Name
*
Last Name
*
Project Name
*
Project Location
Title
*
Company Name
*
Country
*
[ Please Select ]
AFGHANISTAN
ALAND ISLANDS
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CUBA
CYPRUS
CZECH REPUBLIC
DEMO. PEOPLE'S REP. KOREA
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
GUERNSEY
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAN
IRAQ
IRELAND
ISLE OF MAN
ISRAEL
ITALY
JAMAICA
JAPAN
JERSEY
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MONACO
MONGOLIA
MONTENEGRO
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
OMAN
PAKISTAN
PALAU
PALESTINIAN TERRITORY
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
SAINT BARTHELEMY
SAINT KITTS AND NEVIS
SAINT LUCIA
SAINT MARTIN
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
SERBIA
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SUDAN
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
SYRIAN ARAB REPUBLIC
TAIWAN
TAJIKISTAN
THAILAND
TIMOR-LESTE
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
UNITED STATES MINOR OUTLYING ISLANDS
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAIRE
ZAMBIA
ZIMBABWE
State
*
[ Please Select ]
Alabama
Alaska
Arizona
Arkansas
California
Colorado
Connecticut
Delaware
Florida
Georgia
Hawaii
Idaho
Illinois
Indiana
Iowa
Kansas
Kentucky
Louisiana
Maine
Maryland
Massachusetts
Michigan
Minnesota
Mississippi
Missouri
Montana
Nebraska
Nevada
New Hampshire
New Mexico
New York
North Carolina
North Dakota
Ohio
Oklahoma
Oregon
Outside North America
Pennsylvania
Puerto Rico
Rhode Island
South Carolina
South Dakota
Tennessee
Texas
U.S. Pacific Territories
U.S. Virgin Islands
Utah
Vermont
Virginia
Washington
West Virginia
Wisconsin
Wyoming
City
*
Zip/Postal Code
*
Job Title
reCAPTCHA
Submit