Batch CAD Cart (0)
  • Cart is empty

3000# Forged Carbon Steel Threaded Round Head Plug ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure

Specifications

Type

N/A Round Head Plugs

Nominal Size

N/A 1-1/2 in

Connection Type

N/A MNPT

Material

N/A Forged Carbon Steel

Finish

N/A Plain
Class1 N/A 6000

Product Number

N/A 42RP3014

UPC Code

N/A 09220126458

HPH Code

N/A NA

Weight

N/A 1.57 lb
  • 1 Plugs and bushings are not identified by class designation. They may be used for ratings up through Class 6000 designation