ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

3000# Forged Carbon Steel Threaded Half Coupling ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure

Specifications

Type

Threaded Half Coupling

Connection Type

FNPT

Nominal Size

1/8 in

Material

Forged Carbon Steel

Finish

Plain

Class

3000

Product Number

42HC3001

UPC Code

09220126337

HPH Code

NA

Weight

0.04 lb