ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

6000# Forged Carbon Steel Threaded Coupling ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure

Specifications

Type

Threaded Coupling

Connection Type

FNPTxFNPT

Nominal Size

2 in

Material

Forged Carbon Steel

Finish

Plain

Class

6000

Product Number

42CP6020

UPC Code

09220126209

HPH Code

NA

Weight

6.33 lb