ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.14; ASTM A536 Grade 65-45-12; ASME B1.20.1

Type

N/A Plug

Style

N/A MNPT

Nominal Size

N/A 1 1/4 in

Material

N/A Ductile Iron conforming ASTM A536 Grade 65-45-12

Coatings

N/A Black

Max. Rated Pressure

N/A 500 psi

Product Number

N/A 0840006068

UPC Code

N/A 66242801957

HPH Code

N/A NA

Weight

N/A 0.44 lb