ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.3; ASTM A536 Grade 65-45-12; ASME B1.20.1

Type

Reducer

Style

FNPT x FNPT

Nominal Size

1 1/4 x 3/4 in

Material

Ductile Iron conforming ASTM A536 Grade 65-45-12

Coatings

Black

Max. Rated Pressure

500 psi

Product Number

0840011001

UPC Code

66242801951

Weight

0.64 lb