ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.3; ASTM A536 Grade 65-45-12; ASME B1.20.1

Type

Tee

Style

FNPT x FNPT x FNPT

Nominal Size

1 1/4 x 1 1/4 x 3/4 in

Material

Ductile Iron conforming ASTM A536 Grade 65-45-12

Max. Rated Pressure

500 psi

Product Number

0840004311

UPC Code

69029194446

HPH Code

NA

Weight

0.92 lb

Coatings

Black