ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.14; ASTM A-126; ASTM A-153; ASME B1.20.1

Type

N/A Plug

Style

N/A MNPT

Nominal Size

N/A 1 1/4 in

Material

N/A Cast Iron conforming ASTM A-126 (A)

Coatings

N/A Black

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 0800600033

UPC Code

N/A 69029194407

HPH Code

N/A NA

Weight

N/A 0.44 lb