Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.4; ASTM A-126; ASTM A-153 (A); ASME B1.20.1;

Type

N/A Reducer

Style

N/A FNPT x FNPT

Nominal Size

N/A 2 x 1 in

Material

N/A Cast Iron conforming ASTM A-126 (A)

Coatings

N/A Black

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 4310000128

UPC Code

N/A 09220123231

Weight

N/A 1.67 lb