ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.4; ASTM A-126 (A); ASME B1.20.1

Type

Tee

Style

FNPT x FNPT x FNPT

Nominal Size

1 1/4 x 1/2 x 1 1/4 in

Material

Cast Iron conforming A 126(A)

Max. Rated Pressure

300 psi

Product Number

4310000324

UPC Code

09220128948

HPH Code

NA

Weight

1.53 lb

Coatings

Black