ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.4 Class 125; ASTM A-126; ASTM A-153 Class A; ASME B1.20.1

Type

Elbow

Style

FNPT x FNPT

Nominal Size

1 1/4 in

Material

Cast Iron conforming to ASTM A-126

Coatings

Black

Max. Rated Pressure

300 psi

Product Number

0800000010

UPC Code

69029194322

HPH Code

NA

Weight

1.34 lb