Type |
N/A Butterfly Valve |
Style |
N/A Grooved |
Valve Size |
N/A 4 in |
Industry Standards/Certifications |
N/A NSF/ANSI 61 |
Body Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 |
Body Coating |
N/A Epoxy |
Stem Material |
N/A 416 S.S. |
Application |
N/A Recommended for water service, dilute acids, alkalies, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM SERVICES. |
Disc Material |
N/A Ductile Iron conforming to ASTM A 536 Grades 65-45-12 |
Disc Coating |
N/A EPDM (Grade E) |
Operator |
N/A Infinite Pos. w/Memory Stop |
Operating Temperature [Min] |
N/A -40 ºF |
Operating Temperature [Max] |
N/A 230 ºF |
Operating Pressure [Max] |
N/A 300 psi |
Anvil Product Number |
N/A 7005012106 |
UPC Code |
N/A 65280805137 |
HPH Code |
N/A 605GR7561D |
Weight |
N/A 15 lb |