ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The uniqueness of the Series 7700 Gruvlok Butterfly Valve begins with the spherical bore of the disc seat area. This facilitates a constant DISC-TO-SEAT loading that maintains a leak tight stem seal regardless of disc position. The stem sealing force is constant through the full disc cycle and operating torques are kept low which increases valve life. The design provides a bubble tight seal from full vacuum to 300 psi when the valve is closed. The valve is rated for dead-end service to a full pressure rating of 300 psi. Manufactured without silicone Series 7700 available upon special request.
The stem-to-disc connection provides zero backlash. The high strength, corrosion resistant, stainless steel stems are blow-out proof. Each stem is fitted with a secondary seal that also provides a lifetime lubrication chamber.
The Series 7700 valve is designed with the contractor in mind. The valve body is a rugged one-piece casting with an integral mounting base for gear operator or handlemore
Unit of Measure

Specifications

Type

Butterfly Valve

Style

Grooved

Valve Size

2 1/2 in

Industry Standards/Certifications

NSF/ANSI 61

Body Material

Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Body Coating

Epoxy

Stem Material

416 S.S.

Application

Recommended for water service, dilute acids, alkalies, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM SERVICES.

Disc Material

Ductile Iron conforming to ASTM A 536 Grades 65-45-12

Disc Coating

EPDM (Grade E)

Operator

10 Pos. L/Lock

Operating Temperature [Min]

-40 ºF

Operating Temperature [Max]

230 ºF

Operating Pressure [Max]

300 psi

Anvil Product Number

7005011842

UPC Code

65280805181

HPH Code

605GR7557B

Weight

10 lb