Type |
N/A Butterfly Valve |
Style |
N/A Grooved |
Valve Size |
N/A 12 in |
Industry Standards/Certifications |
N/A NSF/ANSI 61 |
Body Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 |
Body Coating |
N/A Nylon |
Stem Material |
N/A 416 S.S. |
Application |
N/A Recommended for petroleum products, air with oil vapors, vegetable oils and mineral oils. NOT FOR USE IN HOT WATER SERVICES. |
Disc Material |
N/A Ductile Iron conforming to ASTM A 536 Grades 65-45-12 |
Disc Coating |
N/A Nitrile (Grade T) |
Operator |
N/A Gear Operator |
Operating Temperature [Min] |
N/A -20 ºF |
Operating Temperature [Max] |
N/A 180 ºF |
Operating Pressure [Max] |
N/A 300 psi |
Anvil Product Number |
N/A 7005011650 |
UPC Code |
N/A 69029182823 |
HPH Code |
N/A 605GR7113I |
Weight |
N/A 91 lb |