Type |
N/A Butterfly Valve |
Style |
N/A Grooved |
Valve Size |
N/A 3 in |
Industry Standards/Certifications |
N/A ANSI/NSF61 for use in Cold +86°F(+30°C) and Hot +180°F(+82°C) potable water systems. Annex G. UPC. |
Body Material |
N/A ASTM B584 C89836; Bronze, Low Lead |
Disc Material |
N/A ASTM A536 Gr. 65-45-12; Ductile Iron |
Disc Encapsulation |
N/A
Grade “EP” EPDM Rubber: Service temperature range: -40˚F to +250˚F
(-40˚C to +121˚C). Recommended for water service, diluted acids, alkaline solutions, and oil-free air. NOT RECOMMENDED FOR USE IN PETROLEUM APPLICATIONS. |
Upper & Lower Shafts Material |
N/A Stainless Steel Type 17-4PH; ASTM A564 |
Min. Temperature |
N/A -40 ºF |
Max. Temperature |
N/A 250 ºF |
Max. Pressure |
N/A 300 psi |
Anvil Product Number |
N/A 0880006702 |
UPC Code |
N/A 65280807510 |
Weight |
N/A 5 lb |