ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The lever handle bronze body butterfly valve is designed for use with grooved copper tubing (CTS), fittings and couplings. This valve features a 10 position lever handle, bronze body and EPDM rubber encapsulated disc. Both bronze valve body and the EPDM rubber disc obtained certification to ANSI/NSF 61 for use in potable water systems and is rated to 300 PSI.
Unit of Measure

Specifications

Type

Butterfly Valve

Style

Grooved

Valve Size

2 1/2 in

Industry Standards/Certifications

ANSI/NSF61 for use in Cold +86°F(+30°C) and Hot +180°F(+82°C) potable water systems. Annex G. UPC.

Body Material

ASTM B584 C89836; Bronze, Low Lead

Disc Material

ASTM A536 Gr. 65-45-12; Ductile Iron

Disc Encapsulation

Grade “EP” EPDM Rubber: Service temperature range: -40˚F to +250˚F (-40˚C to +121˚C). Recommended for water service, diluted acids, alkaline solutions, and oil-free air.
NOT RECOMMENDED FOR USE IN PETROLEUM APPLICATIONS.

Upper & Lower Shafts Material

Stainless Steel Type 17-4PH; ASTM A564

Min. Temperature

-40 ºF

Max. Temperature

250 ºF

Max. Pressure

300 psi

Anvil Product Number

0880006700

UPC Code

65280807509

Weight

4.0 lb