ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 135E STRAIGHT LESS SIGHT-HOLE ROD COUPLING

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Type

Rod Coupling

Rod Size

5/8 in

Material

Carbon Steel

Finish

Zinc Plated

Max Load

2160 lb

Product Number

0500093331

UPC Code

69029131946

HPH Code

034GR3512D

Weight

0.26 lb