ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 135 STRAIGHT WITH SIGHT-HOLE ROD COUPLING

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Type

N/A Rod Coupling

Rod Size

N/A 3/4 in

Material

N/A Carbon Steel

Finish

N/A Plain

Max Load

N/A 3230 lb

Product Number

N/A 0500016324

UPC Code

N/A 69029113595

HPH Code

N/A 034GR3504

Weight

N/A 0.42 lb