ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 114 - TURNBUCKLE ADJUSTER
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 15), WW-H-171-E (Type 15), ANSI/MSS SP-69 and MSS SP-58 (Type 15).

Rod Size

N/A 1/2

Material

N/A Malleable iron

Finish

N/A Black

Max Load

N/A 730 lb

Product Number

N/A 0500014022

UPC Code

N/A 69029113537

HPH Code

N/A 034GR2692

Weight

N/A 0.31 lb